Water-Cooled, 600-2500 TR


table celltable celltable cell
Centrifugal, Electric-drive, High-head, <2100 TR

YORK® model CYK High-Head Centrifugal Chiller

  • Superior High-Head Performance - Compound chiller (2 compressors in series) offers superior performance on air-cooled, brine-chilling, and heat-pump applications.
  • Greater Adaptability - To best match application requirements, each compressor can be optimized for the operating conditions.
  • Superior Off-Design Performance - Capacity control on each compressor enables better performance at off-design conditions than is typical for multistage compressors.
  • Lower Inrush Currents and Sound Levels - Multiple compressors mean lower inrush currents during start-up, and lower sound levels during operation.
  • Quantum LX Control Center - Offers increased flexibility, superior serviceability, and remote access.

Hospital engineering director discusses heat pump performance

Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.