Water-Cooled, 3000-5500 TR

table celltable celltable cell
Centrifugal, Field-erected

YORK® model OM Custom-Design Centrifugal Chiller

  • The World Leader - In large-scale cooling projects, Titan chillers are used more than all other brands combined.
  • Extraordinary Capacity - Available in sizes double the size of the largest packaged chiller, Titan chillers minimize space and simplify operation.
  • Unsurpassed Reliability - Industrial-grade construction enables Titan chillers to operate 24/7 for decades.
  • Exceptional Flexibility - Available in electric-, steam-, or gas-drive, for water- or air-cooled condensing, Titan chillers can be used for water chilling, brine cooling, or ice building.
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.