Water-Cooled, 700-2800 TR

table celltable celltable cell
Centrifugal, Steam-turbine-drive, <2100 TR

YORK® model YST Steam-Drive Centrifugal Chiller

  • Efficient Performance - Variable-speed-drive capability means efficient performance at both design and off-design conditions.
  • Ease of Operation - The OptiView™ Control Center ensures easy operation and optimum performance. It offers an industry first: fully automatic starting of the chiller.
  • Open Communications - The OptiView™ Control Center can communicate with most building- and process-management systems.
  • Floorspace Savings - The steam condenser is top-mounted, so floorspace is no larger than an electric chiller.
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.