Water-Cooled, 115-435 TR


table celltable celltable cell
Screw, Water-cooled, >200 TR

YORK® models YR and YS Screw Chillers

  • Real-World Efficiency - Designed for maximum efficiency in the real world, where 99% of the cooling season is spent at off-design conditions.
  • Market-Leading Sound Levels - Off-design sound levels as low as 79 dBA untreated and 68 dBA treated.
  • OptiView™ Control Center - Ensures optimum performance and easy operation.
  • Application Versatility - In addition to air-conditioning duty, MaxE screw chillers easily adapt to brine cooling and thermal storage.
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.