Water Source Heat Pumps


Equipment
Johnson Controls offers a full line of water source heat pumps, including 6 water-to-air and 2 water-to-water product lines. Spanning from ½ to 50 tons, these products provide a highly efficient solution well-suited to today’s sustainability, environmental, and energy conservation standards. Paired with geothermal technology, these systems offer the highest efficiency available when compared to any other HVAC system.

Offerings

Water-to-Air
• R-Series, ½ – 6 tons, Standard Efficiency
• RG-Series, ¾ – 6 tons, High Efficiency
• RJ-Series (single or dual stage), ¾ – 6 tons, Premium Efficiency 
• RL-Series, 7 – 25 tons
• RC-Series Console, ¾ – 1 ½ tons
• VSCS-Series Vertical Stacked, ¾ - 3 tons 

Water-to-Water
• RH-Series Hydronic, 1 ½ – 6 tons
• RW-Series Reversible Chiller, 8 – 50 tons

Features

High performance
• All products suitable for geothermal / low-temp operation
• High-efficiency options such as ECM motors and 2-stage compressors
• AHRI Certified
• Sound-attenuating package options 

Excellent controls flexibility

• Stand-alone or network controls
• Johnson Controls controller, sensors, valve actuators, and end devices 

Indoor Air Quality features
• Foil-faced insulation
• Composite and/or stainless steel drain pans
• Coated air coils
• High-efficiency filtration options (including MERV 13)
• Hot gas reheat 

Renowned product quality
• 100% factory test / check for every unit
• Excellent fit and finish
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.