Building Efficiency Outdoor Packaged...
Outdoor Packaged Equipment
A Complete Line of Single Packaged Units
Johnson Controls line of rooftop units is complete from 3 to 130 tons and offers a variety of standard features, factory-installed and field-installed options to meet your specific application needs.
All commercial rooftop HVAC systems deliver:
- Low Operating Costs - Johnson Controls single packaged units have efficiencies which exceed legislated levels, resulting in low operating costs.
- Heating Flexibility - Johnson Controls single packaged units offer a variety of heating options. All offer gas and electric heat, with the larger units also offering steam and hot-water heat.
Units from 3-60 tons are directly compatible with and designed to work seamlessly with the Commercial Comfort Systems line of controls.
Click on any one of the following commercial rooftop HVAC systems to learn more.
|
Series 5 3 - 5 Tons |
|
Series 10 6½ - 12½ Tons |
|
Series 20 15 - 25 Tons |
|
Series 40 25 - 40 Tons |
|
Series 100 50 - 130 Tons |