Maximize your efficiency while optimizing your speed

Take it slow and save 30% in energy

Ensure optimal chiller performance and maximum energy savings with a YORK® OptiSpeed Variable-Speed drive.

table celltable celltable cell
YORK OptiSpeed™ Variable-Speed Drive

Benefits of the YORK OptiSpeed Variable-Speed drive include:

  • Energy savings – With an OptiSpeed drive, annual chiller energy consumption and carbon dioxide emissions can be reduced by as much as 30%.
  • Increased electrical protection – automatically corrects chiller power factor to 0.95+ at full load and designed to reduce electrical current harmonic distortion.
  • Lower sound levels – Chiller operation is quieter when compressor speed is reduced.
  • Reduced wear – Soft-start characteristic minimizes driveline shock caused by inrush current.
  • Quick-turn restart – Allows for chiller restart is as little as 3 minutes.
  • Unsurpassed experience – Since 1979, more YORK variable-speed drives have been installed on chillers than all other competitors combined.

table celltable celltable cell
View a 7-minute show on OptiSpeed™ Variable-Speed Drives.
ONLINE DOCUMENTS
EQUIPMENT PROFILES - OPTISPEED VSD APPLICATIONS
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.