Thermocouples
K15 Series Standard BASO® Thermocouple
These thermocouples are designed for use in standing pilot ignition systems. They are used primarily with BASO brand automatic pilot controls and pilot burners. The K15DS models are standard thermocouples, and the K15FS are snap-in thermocouples that allow for fast, easy assembly. The K15WS model is a wholesale thermocouple that is supplied with additional fittings.
K16 Series "Husky" High Performance Thermocouple
This series are heavy-duty, high performance thermocouples that provide high output for residential, commercial and industrial applications. The "Husky" is a replacement for BASO 17D, 50, 58D, 87D, 88D, 97D, 107D and K15DA thermocouples. The K16BT models are standard thermocouples, while the K16FA models have junction block leads and the K16RA models are nickel-plated thermocouples. K16WT models are wholesale thermocouples that are supplied with additional fittings.
K19 Series "Super Slim Jim" Universal Replacement Thermocouple
These thermocouples are designed for use with all Series "G" and "H" BASO valves, BASOID®s and BASOTROL®s with automatic pilot valves. The K19 is also interchangeable with other manufacturers' thermocouples, provided it is an automatic pilot valve and the power unit connector is similar to the BASO Series.
Good Practices
BASO, BASOTROL, and BASOID are registered trademarks of BASO Gas Products, LLC.