Building Efficiency Personal Environments
Personal Environments Supplied Air System
Every individual now has the power to create the ideal work environment.
The Supplied Air System is designed for offices with conditioned air available from a floor, wall or column plenum. It mixes the conditioned air with ambient air to suit personal comfort needs. Each individual can adjust the air temperature at the desktop, as well as control the amount and direction of air flow. Personal Environments also controls task lighting, creates background noise and provides heat to the feet and legs.
Individuals are free to concentrate on tasks, rather than worry about comfort problems or the quality of the environment.
As comfort levels increase, productivity levels increase. And employees will be more satisfied on the job because they have grater personal control over working conditions. In addition, you’ll reduce demands on your building maintenance staff. Plus enjoy increased energy savings due to the reduced demand on your building’s HVAC system.
Individuals are free to concentrate on tasks, rather than worry about comfort problems or the quality of the environment.
As comfort levels increase, productivity levels increase. And employees will be more satisfied on the job because they have grater personal control over working conditions. In addition, you’ll reduce demands on your building maintenance staff. Plus enjoy increased energy savings due to the reduced demand on your building’s HVAC system.
Components of a Supplied Air System1. User control unit allows the individual to create a personal environment by selecting: air temperature and air flow at the desktop, under-desk radiant heat, task light level and background noise. These features are monitored by an occupancy sensor. Control unit can be positioned on desktop or wall panel utility rail.2. Two diffusers distribute desired level of air flow at the desktop. Can be horizontally and vertically adjusted. |
|
4. Fan and electronic unit serves as a single power source. All components connect to it, so unit only requires a single utility outlet. Mixes ambient air with conditioned air to provide desired temperature. Occupancy sensor shuts off power automatically for energy savings. Network option available.
5. Filters reduce airborne contaminants. Filter options available.
6. Optional radiant heat panel provides ample heat for legs and feet. Low power and low surface temperature panel can be positioned as needed.
7. Occupancy sensor also controls two task lights: one ON/OFF and one dimming. Lighting options: incandescent, halogen or fluorescent.
FEATURED INSERT
Productivity is directly affected by environmental conditions of individual workspaces and the overall quality of the office environment.
Read more...