Carbon Dioxide Sensors

Featuring CARBOCAP® Sensor Technology

Carbon Dioxide Transmitters
The patented CARBOCAP® sensor, with its single-beam, dual-wavelength design, provides superior performance compared to other technologies.

Enjoy these benefits:
  • 10-70% energy savings when used with Demand Control Ventilation (DCV) strategies
  • High accuracy & reliability
  • Long-term stability
  • Low temperature & airflow dependence
  • Ideal for harsh environments
  • Easy installation & operation

Carbon Dioxide Transmitters

Duct Probe
With conduit adapter CD-P00-00-0


With relay module and conduit adapter CD-PR0-00-0

Wall MountCD-W00-00-1

With analog temperature sensor CD-WA0-00-0

With relay module CD-WR0-00-0

With relay module and display CD-WRD-00-0
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.