Integrated HVAC Systems > HVAC Control Products > Sensors > Humidity
Humidity
The Next Generation of Relative Humidity Devices
All-Polymer™ sensor construction provides improved resistance to chemical corrosion. TrueRH™ patented circuitry and calibration process for True ±2 or 3% humidity sensing accuracy and reliability. All Plastic Enclosures eliminate thermal bias.Humidity Transmitters
Humidity and Temperature Sensor — HE-67xx Series
- TRUERH ±2 or 3% humidity accuracy options with all-polymer humidity sensor and plastic enclosure, measuring a range of 0 to 100% relative humidity
- User-selectable humidity output of 0 to 10 VDC or 0 to 5 VDC
Standard Wall/Duct Mount - Available in thin-film platinum, silicon and nickel.
Metastat Wall Mount - 8-minute time response improves temperature control. LED and pushbutton to indicate that space is occupied or unoccupied for improved comfort and energy savings. Globally scaled with universal mounting.
Surface Duct Mount - Provides humidity and temperature sensing inside ducts and rooftop economizers. 1.0k, 2.2k and 10k ohm reference resistance.
Humidity Transmitter — HT-670x Series
- TRUERH ±2 or 3% humidity accuracy options with all-polymer humidity sensor and plastic enclosure, measuring a range of 0 to 100% relative humidity
- Jumper-selectable output signal of 4 to 20 mA or a 0 to 10 VDC
Outdoor Relative Humidity Transmitter
|
|
Humidity Controllers
Proportional Humidity Controller — HC-67x3 Series
- TrueRH ±3% humidity accuracy with all-polymer humidity sensor and plastic enclosure
- Jumper-selectable, reverse or direct acting 0 to 10 or 6 to 9 VDC output along with an adjustable setpoint and proportional band
Duct Humidistat — HH-6705 Series
- TrueRH ±5% humidity accuracy with all-polymer humidity sensor and plastic enclosure
- Turns humidifier off when setpoint is reached and on when it falls below 5%
- 30-90% RH adjustable setpoint with a 5% fixed differential
Limiter of Duct Humidity — HL-67x5 Series
- TrueRH ±5% humidity accuracy with all-polymer humidity and nickel temperature sensor as well as a plastic enclosure
- Accurate control of duct humidity and reduces condensation
- Adjustable RH setpoint and proportional band
- Single-pole, Single-throw (SPST) with a normally open relay contact
|
All TrueRH™ ±2% Relative Humidity sensing products ship with a NIST (National Institute of Standards and Technology) "Certificate of Calibration Conformance." |
|