Building Efficiency Network Sensors
Network Sensors
BACnet MSTP protocol used with any BTL controller such as Johnson Controls, VMA1600 series or FECs or NECs.
Models are available for Zone temperature and Humidity, and Discharge Air.
Network Sensor Wall-box Mounted No Display: NS-BTN700x-x, NS-BTP700x-x
Network Sensor Surface Mounted With Display: NS-ATA700x-x, NS-ATB700x-x, NS-ATC700x-x, NS-ATD700x-x, NS-ATV700x-x
Network Sensor Wall-box Mounted With Display: NS-BTB700x-x, NS-BTV700x-x
Network Sensor Wall-box Mounted With Display: NS-BHB700x-x, NS-BPB700x-x
Discharge Air Temperature Only: NS-DTN70x3-0
Temperature Only
Network Sensor Surface Mounted No Display: NS-ATN700x-x, NS-ATP700x-xNetwork Sensor Wall-box Mounted No Display: NS-BTN700x-x, NS-BTP700x-x
Network Sensor Surface Mounted With Display: NS-ATA700x-x, NS-ATB700x-x, NS-ATC700x-x, NS-ATD700x-x, NS-ATV700x-x
Network Sensor Wall-box Mounted With Display: NS-BTB700x-x, NS-BTV700x-x
Temperature and Humidity
Network Sensor Surface Mounted With Display: NS-AHA700x-x, NS-AHB700x-x, NS-APA700x-x, NS-APB700x-xNetwork Sensor Wall-box Mounted With Display: NS-BHB700x-x, NS-BPB700x-x
Discharge Air Temperature Only: NS-DTN70x3-0