Electric Thermostats

Specifications:

  • Line voltage and low voltage models are available.
  • Applications include heating, cooling or heating and cooling.
  • Fan switches available on numerous models.
  • Setpoints available in Fahrenheit or Celsius.
  • Models available in a wide range of voltages (24V, 120V, 208V, 240V or 277V).

Fan Coil — T28 and T46

Fan Coil — T28 and T46

T28


T46

Low Voltage —T58

T58 - SPDT with Center Off Position


Line Voltage — T22, T23, T25, T26

Line Voltage — T22, T23, T25, T26

T22


T23


T25


T26

Stand Alone Single Room — TCN-8900 Series

CONTACT US
To speak with a sales support representative, please call: 1-800-445-4757
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.