Network Digital Thermostats

Wireless Thermostat Controls and Accessories
A recent addition to the Thermostat Controller line is a complete line of Wireless Network Thermostat Controllers. All available network models are also available as wireless network models to provide savings by not requiring the installer to run network wiring to accomplish Building Automation System connectivity. The same easy-to-use and easy-to-install technology that the TECs offer today, just less wire runs are needed making retrofit jobs and building upgrades an easy task.
 

TEC2045-2

TEC2045-2 Single Proportional 0 to 10 VDC Output, 1-Speed Fan Control

TEC20x6(H)-2

TEC2016-2 Two On/Off Outputs, 1-2-3-Speed Fan Control - Commercial Version

TEC2016H-2 Two On/Off Outputs, 1-2-3-Speed Fan Control - Hospitality Version

TEC2026-2 Two On/Off or Floating Outputs, 1-2-3-Speed Fan Control - Commercial Version 

TEC2026H-2 Two On/Off or Floating Outputs, 1-2-3-Speed Fan Control - Hospitality Version 

TEC2036-2 Two On/Off or Floating Outputs, 1-2-3-Speed Fan Control, Dehumidification Capability - Commercial Version 

TEC2036H-2 Two On/Off or Floating Outputs, 1-2-3-Speed Fan Control, Dehumidification Capability - Hospitality Version 

TEC2046-2 Two Proportional 0 to 10 VDC Outputs, 1-2-3-Speed Fan Control - Commercial Version

TEC2046H-2 Two Proportional 0 to 10 VDC Outputs, 1-2-3-Speed Fan Control - Hospitality Version

TEC2056-2 Two Proportional 0 to 10 VDC Outputs, 1-2-3-Speed Fan Control, Dehumidification Capability - Commercial Version

TEC2056H-2 Two Proportional 0 to 10 VDC Outputs, 1-2-3-Speed Fan Control, Dehumidification Capability - Hospitality Version

TEC200x-3

TEC2001-3 Single Stage Non-programmable

TEC2002-3 Heat Pump Non-programmable

TEC2003-3 Multi Stage Non-programmable

TEC2004-3 Economizer Non-programmable

TEC20x6(H)-2

TEC2027-2 Two Proportional 0 to 10 VDC Outputs

TEC2047-2 Two On/Off or Floating Outputs

TEC20 Wireless Coordinators

TEC20-3C-2 BACnet IP Coordinator

TEC20-6C-2 BACnet MS/TP Coordinator

TEC Wireless Accessories

table celltable celltable cell

TEC20-A-1 Replacement Antenna for TEC20 Coordinator

Replacement Antenna for TEC20 Coordinator

TEC20-RA-1 Remote Antenna for TEC20 Coordinator

Remote Antenna for TEC20 Coordinator
table celltable celltable cell

TEC20-7X-1 24 VAC to 15 VDC Panel Mounted Power Supply & TEC20-8X-1 120 VAC to 15 BDC Power Supply

24 VAC to 15 VDC Panel Mounted & 120 VAC to 15 BDC Power Supply

TEC20-9B-1 Replacement Battery Pack for TEC20 Coordinator

Replacement Battery Pack for TEC20 Coordinator
NETWORK THERMOSTAT CONTROLLERS
TEC2000 Series Network Thermostat Controllers
The TEC2000 Series Thermostat controllers from Johnson Controls meet your need for a cost-effective networked small equipment controller by providing more N2, BACnet® MS/TP and LonWorks® communicating options.
...Read more
Suppliers Employees Contact Site map Privacy Terms of use
© 2011 Johnson Controls. All rights reserved.