Enclosed Drives

Drives with Bypass & Input Circuit Breaker Disconnect

Drives with Input Circuit Breaker Disconnect (No Bypass Included)

table celltable celltable cell
The Johnson Controls VSD Variable Speed Enclosed Drives are available in a two- or three-contactor design with features, function and form that allow the drive and bypass to become an integrated product. The Enclosed Drive comes standard with an input circuit breaker integrated into the drive and bypass design. Enclosure ratings include UL Type 12 or UL Type 3R.
 

Product Bulletin

Catalog Page

Selection Guide

Enclosed Drive
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.