Intellipass Drives

Drives with Bypass & Input Circuit Breaker Disconnect

Drives with Input Circuit Breaker Disconnect (No Bypass Included)

table celltable celltable cell
IntelliPass Drives
The bypass is a two- or three-contactor design with features, function and form that allow the drive and bypass to become an integrated product. The IntelliPass comes standard with an input circuit breaker integrated into the drive and bypass design. Damper interlock is standard. Enclosure rating is UL Type 1.  

Product Bulletin

Catalog Page

Selection Guide

Technical Literature

Intellipass Drive
IntelliPass is a registered trademark of Eaton, Corp.
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.