Open Drives

table celltable celltable cell

Johnson Controls VSD Series Variable Speed Open Drives are specifically engineered for Heating, Ventilating and Air Conditioning (HVAC) fan and pump applications. The power unit makes use of the most sophisticated semiconductor technology and a highly modular construction that can be easily adapted to customer needs. The devices are plenum-rated and available in enclosure ratings that include UL Type 1 or Type 12. Damper interlock is standard.

Product Bulletin

Catalog Page

Selection Guide

Technical Literature

Intellipass and Open Drives
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.