Modular Plant & Modular Equipment

Modular Equipment Plants – Innovative Solutions, Infinite Possibilities

A Modular Plant provides features and benefits not found in traditional central utility plants
Modular Plant

Johnson Controls has responded to the need for OEM engineered, produced and tested central plants. While providing the same functionality as traditionally designed Central Utility Plants, Modular Equipment Plants offer many additional benefits including:

  • Single Source Accountability
  • Maximized Capital Investments
  • Exceptional Quality and Schedule Control
  • Unlimited Aesthetic Options


While Johnson Controls has standardized mechanical room sizes, our modular equipment selections and scope remain flexible to ensure satisfaction of your exact requirements. Modular Plant configurations are available in single and multiple width modules and can include chillers, boilers, generators, cooling towers, hydronics, electrical, controls and ancillary equipment.

Contact Us

Single Source Accountability
With Johnson Controls, you are working with a global HVAC/R leader that uniquely combines diagnosis of your needs, proper equipment selection, experienced application engineering & design, custom fabrication, total project management and service expertise. When local jobsite or global multi-site, Johnson Controls can handle all of your equipment and service needs. From installation, setup and commissioning to system integration and ongoing maintenance services, Johnson Controls has the service delivery network in place to successfully complete your project. 

Maximized Capital Investments
With a Johnson Controls Modular Plant, your capital expenditure is based on what you need now – not what might be required for the future. A modular equipment solution allows you to expand your plant capabilities on an “as needed” basis; purchasing only what is required now and delaying additional capital costs until they are needed making your valuable capital available instead for your core business operations. 

Exceptional Quality and Schedule Control
Johnson Controls Modular Plants are manufactured within a controlled environment where lead-times, quality systems & best practices are maintained and personnel & weather related challenges are manageable. Jobsite progress & conditions are irrelevant to modular plant production. All designs are submitted and approved prior to production and comply to all engineering and fabrication standards. As our customer, you’ll know EXACTLY what products you will receive, down to the component level thus eliminating the opportunity for “scope creep” during on-site fabrication.

Unlimited Aesthetic Options

Modular Equipment

The outward appearance of your Johnson Controls Modular Central Utility Plant is completely in your hands. We can customize the paint color of your plant and incorporate company logos or other imagery into the design. We even have the ability to match the exterior panels to any existing facade, including siding, wood, brick or stone. Our team of experts will work with you to customize the design of your Modular Plant based on your facility’s unique needs.

Do you have an immediate need for additional cooling.... short term, auxiliary or otherwise?

Johnson Controls Rental Solutions can provide the answer with a wide range of rental chillers, power generator rentals and air conditioner/air handler rentals available for your application.
CONTACT US

Do you have a potenial application for a Modular Central Plant? Call us toll-free to discuss a customized Modular Solution. Or click Contact Us to be contacted by a local representative.

888-524-7685

Contact Us
 
MCP FOR CRITICAL APPLICATIONS
Modular Central Plant for Data Centers
When downtime isn't an option
Johnson Controls understands the unique needs of data centers and other critical environments

Learn more
MODULAR SOLUTIONS RESOURCES
Modular Central Plant Engineering Design Guide
To receive a copy of our 120 page Engineering Design Guide, please contact us or call 888-524-7685.
___________________________
View our Modular Central Plant Equipment Profile
Modular Central Plant Equipment Profile – Le Bonheur Children's Hospital - Memphis, TN
___________________________
Central Utility Plant Article
Rethinking the Central Utility Plant
Inside ASHE article outlining the benefits of a modular cental plant such as a reduced cost of construction and operations. Various financing/operations options including leasing and Design/Build/Operate/Maintain or "DBO(O)M" agreements are also discussed.
___________________________
Modular Central Plant
Learn how a modular central plant met the current and future needs of one customer. This project profile outlines a MCP design and installation at the 132-year old Mission Inn Hotel & Spa in Riverside, CA.

Mounting Case for Modular Central Plants
This Today's Facility Manager article outlines the Mounting Case for Modular Central Plants (MCPs) and how MCP's could pay off in four markets that are posised for growth.
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.