Solutions for your Market > Ski Resorts > Automation > Discreet Fully Automatic Control
Discreet Fully Automatic Control
Johnson Controls offers a complete range of hardware and software options to meet specified needs. The fully automatic system is based on a patented technique using computers. The operator programs the computer for the following possibilities:
Possibilities:
- Type of snow gun installed on each housing unit
- Priority in the use of snow gun
- Quality of the snow
- Operating temperatures
- Operating hours
The very accurate control of the air/water ratio according to local atmospheric factors insures that every snow gun has the optimum production of snow and the right quality of pre-selected snow. Thanks to the constant monitoring of (on-hill) air temperature and humidity in all areas of the installation, the computer is able to determine when to switch to any area in line with the predetermined priorities, so that the snow guns will function according to the most favorable temperatures. All available hours of cold temperatures are thus systematically used throughout the area to be covered by snow. The computer also monitors the rotation of the snow guns, enabling a better coverage area.
All data (temperature, humidity, snow production, power consumption, operating hours, etc...) is recorded and stored to allow optimal use of the installation. In conjunction with a highly sophisticated safety and control apparatus, the computer monitors and protects the installation against any risk of malfunction. The reaction time of the system, allows fast response to any changes in weather conditions or to any anomalies from within the system.