Products > HVAC Equipment > YORK® Chiller Products > Absorption, Single-stage

Absorption, Single-stage

Capacity: 120 to 1380 TR


Absorption, Single-stage

YORK® IsoFlow™ Single-stage Absorption Chillers

  • Energy Savings - No other single-stage absorption chiller gives you the energy-saving advantage of using tower water as cold as 45°F
  • Ease of Operation - No other absorption chiller is easier to operate, thanks to a microcomputer control center that offers powerful control
  • Superior Corrosion Protection - Only YORK absorption chillers feature ADVAGuard™ 750, the best corrosion inhibitor in the industry