Products > HVAC Equipment > YORK® Chiller Products > Absorption, Two-stage

Absorption, Two-stage

Capacity: 200 to 700 TR


Absorption, Two-stage

YORK® ParaFlow™ Two-stage Absorption Chillers

  • Fuel Versatility - Can be driven by natural gas, oil, propane, high-pressure steam, or waste-heat energy sources
  • High Efficiency - Double-effect design provides outstanding efficiency
  • Ease of Operation - Advanced microcomputer control center offers powerful control
  • Superior Corrosion Protection - Only YORK absorption chillers feature ADVAGuard™ 750, the best corrosion inhibitor in the industry