Products > HVAC Equipment > YORK® Chiller Products > Centrifugal, High-head

Centrifugal, High-head

Capacity: 500 - 3000 TR


Centrifugal, Electric-drive, High-head, <2100 TR

YORK® MaxE™ Compound Centrifugal Chillers

  • Superior High-Head Performance - Compound chiller (2 compressors in series) offers superior performance on air-cooled, brine-chilling, and heat-pump applications.
  • Greater Adaptability - To best match application requirements, each compressor can be optimized for the operating conditions.
  • Superior Off-Design Performance - Capacity control on each compressor enables better performance at off-design conditions than is typical for multistage compressors.
  • Lower Inrush Currents and Sound Levels - Multiple compressors mean lower inrush currents during start-up, and lower sound levels during operation.
  • OptiView™ Control Center - Ensures optimum performance and easy operation.