Products > HVAC Equipment > YORK® Chiller Products > Customized Chiller/HVAC Packages

Customized Chiller/HVAC Packages

Customized Chiller/HVAC Packages

  • Meets your need for a niche product with a packaged solution — from simple modifications to a complete custom package
  • Engineering and design support to your application requirements
  • Single-source equipment supplier with the product quality you expect of Johnson Controls
  • Maintains and supports OEM factory-warranty
  • Multiple Products:
  • - Modular chiller plants
  • - Custom hydronic packages
  • - Evaporative screw chillers with optional hydronics
  • - Dual-scroll chillers
  • - Energy-recovery modules
  • - Refrigerant-recovery equipment
  • - Factory modifications such as unit enclosures, desuperheaters, low-ambient, energy-recovery wheels


Customized Chiller/HVAC Packages are available on special order from our custom manufacturing facility in Indianapolis, Indiana. This operation is co-located with the National Rental Facility, but is a separate operation. We can adapt standard product for specific customer needs ranging from full modular-plant systems to a variety of adaptations that make for easy installation and integration into existing installations. For any questions or specific inquiries contact the Custom Manufacturing facility at 317-622-9000.