Products > HVAC Equipment > YORK® Chiller Products > Water-To-Water Heat Pumps

Water-To-Water Heat Pumps

Capacity: Up to 170°F and 74,000 MBH


Water-To-Water Heat Pumps

YORK® Water-To-Water Heat Pumps

  • Low Energy Costs – Uses waste heat to cut water-heating costs as much as 50%
  • High Efficiency – Heat pumps are as much as 500% more efficient than fossil-fuel water heaters
  • Low First Costs – One piece of equipment can simultaneously heat and cool
  • High ROI – Simple payback of equipment costs can be less than 1 year
  • Low Global Warming – Reduces burning of fossil fuels
  • High Reliability – Uses proven YORK technology