Products > HVAC Equipment > Condensers and Condensing Units > Condensing Unit, Scroll, Air-cooled

Condensing Unit, Scroll, Air-cooled

Capacity: 15 to 130 TR


Condensing Unit, Scroll, Air-cooled

Millennium® Air-cooled Scroll Condensing Unit

  • High Efficiency - The industry's highest design and off-design efficiencies in this TR range
  • Environmentally Responsible - Can be charged with zero-ODP refrigerant HFC-407C -- an industry exclusive in this TR range. HCFC-22 also available.
  • Superior Reliability - Scroll-compressor design has fewer moving parts, improving reliability
  • Ease of Operation - OptiView™ remote control center, with graphical user-interface, is available