Capacity: 1 to 3 TR
 |  |  |
SKYPAK™ Unit
| |
- Many Applications - High- and low-rise apartments, condominiums and townhouses, retirement and nursing homes, hotels, motels, and resorts.
- Individualized Control - Ideal for applications requiring individual tenant control and/or metering.
- Architectural Flexibility - Eliminates the need for a cooling tower.
- Mechanical Flexibility - Top or bottom supply, side or bottom return.
- Heating Choices - Natural gas, electric, hydronic, and propane are available.
- Easy Installation - Wall-mounting sleeves are installed during building construction; final installation is reduced to sliding the unit into the mounting sleeve, and connecting the electrical supply. The result is a low-cost installation, and allows delivery of the units to be deferred until just before occupancy.
|