Products > Building Automation and Control Systems > Facility Explorer > Field Controllers

Field Controllers

The Facility Explorer field controllers offer a powerful and flexible solution for a wide variety of HVAC and refrigeration control requirements.

Each is designed to provide direct, closed loop control over mechanical HVAC or refrigeration equipment, either as a standalone device or as a part of a larger, networked control system.

Both the FX15 and FX16 are available in indoor and outdoor temperature range models, making them suitable for mounting in a control panel or inside the mechanical equipment.

See product pages below for more detail.
 

Product Pages

 
FX05
PDF file iconPDF
FX06
PDF file iconPDF
FX07
PDF file iconPDF
FX14
PDF file iconPDF
FX15
PDF file iconPDF
FX16
PDF file iconPDF
FX Tools
PDF file iconPDF
Commercial Zoning Package
PDF file iconPDF
TEC2000
PDF file iconPDF