Facility Explorer Asset Protection is a comprehensive system consisting of security products used to safeguard facilities, equipment and people. It brings together all relevant capabilities – access control, video surveillance, plus alarm monitoring and management -- into a single, integrated, standards-based solution.

The Asset Protection system is based on a modular, scalable architecture that allows you to start small and add components as needed. Because it's designed and built on open standards, Facility Explorer Asset Protection can operate independently or with a broad array of third-party security peripheral devices, as well as integrate into building automation systems and IT networking infrastructures.

See product pages below for more detail.
 

Product Pages

 
Asset Protection
PDF file iconPDF