Products > Building Automation and Control Systems > Facility Explorer > Supervisory Controllers
Supervisory Controllers
Supervisory Controllers, such as the FX40 and the MD20 Master Display, are designed to supervise a network of field controllers to form a complete building or equipment control system. The Facility Explorer FX Server expands the capabilities of the FX40 Supervisor by providing additional storage capacity and the ability to tie multiple FX40s together over the local Ethernet or the Internet.
FX Server is a software package that can be loaded onto a variety of third party PC or server hardware platforms, providing flexibility and options when designing the system.
See product pages below for more detail.
Product Pages
FX40
FX Server
MD20 Master Display