Building Automation and Control Systems > Metasys® > Controllers > Network Automation Engines (NAE)

Network Automation Engines (NAE)

The Network Automation Engines (NAE) bring Web-based network technology to the Metasys® building management system and provide a scalable family of solutions for all size facilities large to small. The NAE(s) seamlessly integrates BACnet®, LONWORKS®, and N2 to manage control functions and integrate them with overall building management. Users can monitor and supervise all building systems such as HVAC equipment, lighting, security and fire control systems. Used as either a single engine or as a network of multiple devices, the NAE provides alarm and event management, trending, energy management, data exchange and archiving, schedule and communication.

The NAE55 Series supports a comprehensive set of supervisory features and functions for large facilities and technically advanced buildings and complexes. The NAE45 and NAE35 Series extends the power of the NAE to the smaller building and enables the wider distribution of supervisory functions in larger facilities. Truly scaleable, you can increase the size and number of NAEs over time as your building requirements evolve.
Metasys Network Automation Engine

  • Scalable family of engines from the smallest system to an enterprise network
  • Internet technologies and IT standards
  • Advanced user interface accessible via a Web browser
  • Secured user access authentication