Products > Building Automation and Control Systems > Metasys® > IP Convergence

IP Convergence

Johnson Controls unique technology enables convergence of the Metasys® building management system with generic IT infrastructures, eliminating the need for a proprietary communications bus between the supervisory controllers and field controllers.

You can take advantage of your existing wired building network, to extend innovative information management and building control capabilities across your entire network infrastructure, without increased installation costs.
Garbage can full of cables