Building Automation and Control Systems > Metasys® > User Interface > Web-Based
Web-Based
The web-based user interface is a powerful tool that allows you to coordinate the information from multiple network devices for easy navigation. You can customize the interface and change display layouts to show different aspects of your facility at one time. You get all the features found in traditional workstation software, including alarm notification/management, multiple screen displays, full database trends and histories. You can receive alerts on a cell phone, pager, handheld, or any other Web-enabled device. The Metasys® system user interface increases productivity at your existing PCs, without additional software costs.