Products > Building Automation and Control Systems > Metasys® > Wireless Building Technologies

Wireless Building Technologies

You can do more with a Metasys® building management system that has wireless capabilities. The comprehensive and scaleable solution allows wireless capabilities to be incorporated either throughout the entire system or in just one part, as well as the building infrastructure. Johnson Controls can help you determine the best application of wireless technology, whether it is at the system’s user interface, network automation, field controller or room sensing levels.

The wireless infrastructure solutions ensure signal strength in a managed environment that minimizes interference and maximizes reliability. At the network automation and field controller level, you can cost-effectively expand your system into spaces that were previously too difficult or costly to wire for conventional controls. Wireless sensing gives you economical control in areas that are frequently re-configured or where hardwiring is challenging.

Wireless infrastructure

  • Manage costs better.
  • Improve system performance.
  • Increase the ease of installations and changes.