Building Efficiency > Products > HVAC Control Products > Actuators
Actuator Products
Actuators put dampers and valves into motion
Johnson Controls has manufactured and shipped millions of actuators over the years. And every actuator was made exactly the same – exactly how each customer wanted it. Nobody offers you more actuators for more kinds of dampers and valves than Johnson Controls.Our actuators range from 35 to 560 lb.-in. of torque with a choice of direct mount electric, remote mount electric, spring return, non-spring return and pneumatic. We offer consistent designs and operating features, so once you know how to install one Johnson Controls actuator, you’ll know how to handle the rest. Select between factory-mounted or linkages for field installation. Low voltage is even available on specific models. Johnson Controls offers thousands of actuators with built-in features to give you greater control without the need for field add-ons.
Why choose actuators from Johnson Controls?
- We are a single-source provider for electric damper and valve actuators.
- We offer convenient built-in features to give you greater control – without field add-ons.
- Johnson Controls is ISO-9000 certified to ensure high-quality and reliable actuator products.
- We offer a five-year limited warranty on all M9000 actuators and actuator accessories.
To view more information on actuators, please click on one of the selections below:
Electric Direct Mount Non-Spring Return
Electric Direct Mount Spring Return
Electric Direct Mount Accessories
Electric Remote Mount Actuators & Accessories
Pneumatic Actuators & Accessories
Pneumatic Valve Actuators & Accessories