Building Efficiency > Products > HVAC Control Products > Dampers
Damper Products
Since 1905, Johnson Controls has been manufacturing industry leading temperature control dampers. We offer a complete line of heating, ventilating and air conditioning (HVAC) controls, including top-quality dampers for a wide range of applications including: volume control, balancing, round, zone, fire, smoke and combination.To meet each customers' unique damper size and type requirements, we build dampers made to order. Some dampers can be manufactured and shipped the next day after it has been ordered.
Actuators and accessories are ordered with the damper and can be factory-installed on several models or shipped separately, resulting in a damper which perfectly fits your application.
Note: Damper size information is for reference only. Depending on the selections made, there may be some size limitations.