Products > Safety and Security Products > Products > S321-DIN Two Door Controller

Safety & Security S321-DIN Two Door Controller

S321-DIN Two Door Controller The Cardkey S321 Intelligent Controller incorporates advanced technology and flexible features to meet a wide range of security requirements. It uses standard RS-485 communications protocol and supports up to two doors per unit. The modular design allows for easy installation, either on a flat surface, DIN rail or in UL Listed enclosures.

Features:

  • Expandable, modular design means up to 30 units can be
  • connected via RS-485.
  • Fully compatible with Cardkey® P2000 software, including
  • alarm monitoring, history reporting, input/output linking,
  • card and system activated events and local, central and
  • shared operation.
  • Easy, flexible installation.
  • Supports two-state or four-state fully supervised inputs
  • which can eliminate the need for S300-IO8 or SIO8 terminals.
  • Configurable for up to 64 time zones and 40 holidays.
  • UL294 and UL1076 listed.

Please download the brochure located below for feature details and specifications:
 

Brochure

 
S321-DIN Door Controller
PDF file iconPDF