Identity & Access Management

Positively Identified, Positively Located, Environments Secured.

Identity and access management are critical elements of a safety and security program. Positively knowing who went where and had access to what is a critical element of a compliance program.

Seamless Identity Management
Managing a single credential that propagates across physical security, logical (IT) security, and business (ERP) systems enhances accuracy and reduces costs. This solution will enable you to do the following:

  • Create a credential and assign access management rights from one credentialing software application
  • Manage employee, contractor, and visitor credentials through a centralized command center
  • Automatically assign access rights based on roles from compliance rules
  • Enforce work rules including min/max hours, min/max occupancy, training and drug testing intervals, etc.
  • Propagate identity and access management based on changes to employment status, changes in job function, or changes in threat level
  • Automatically check identities against black lists/white lists
  • Comply with government requirements such as the U.S. HSPD-12/FIPS201
  • Generate reports for compliance and risk management audits through one credentialing software program

Identity Management is a component of the Johnson Controls suite of applications to enhance safety, security, and compliance while reducing operating costs. Using Johnson Controls Identity Management Solutions and leading technologies from others, Johnson Controls delivers security solutions tailored to the specific needs of our clients throughout the world.

Make sure Javascript is enabled in your web browser, or Click Here to install Flash Player
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.