Building Efficiency Access Control Systems
Access Control Systems
Interactive, real-time security management
The Johnson Controls P2000 security management system is an access control solution. It is the ideal access control system for medium-to large-scale security needs. As your security requirements grow, your P2000 security management system can easily grow with you by adding badges, readers and workstations. Johnson Controls provides regular upgrades featuring new enhancements at minimal costs. The P2000 security management system can be seamlessly integrated into a Metasys® building management system if that’s what you require. Plus, with legacy and retrofit support from Johnson Controls, you’ll maximize your existing hardware investment.
The P2000 security management system provides an effective foundation for mission-critical access control needs. Operators can perform functions easily – the system is based on the Microsoft® Windows® Server 2003 operating system. An underlying Microsoft SQL 2000 or 2005 database engine offers high performance without high overhead. And with the enhanced graphical user interface (GUI), the system operator can access an interactive, real time facility map, featuring dynamic icons, to monitor and control major facility systems and functions.
The P2000 security management system provides an effective foundation for mission-critical access control needs. Operators can perform functions easily – the system is based on the Microsoft® Windows® Server 2003 operating system. An underlying Microsoft SQL 2000 or 2005 database engine offers high performance without high overhead. And with the enhanced graphical user interface (GUI), the system operator can access an interactive, real time facility map, featuring dynamic icons, to monitor and control major facility systems and functions.
CONTACT US
Contact Johnson Controls for more information about the P2000 system