Power Solutions AGM technology for starter batteries
Engineered for extreme power demands - the AGM battery technology
Johnson Controls advanced AGM technology gives longer life and outstanding performance for vehicles with the most sophisticated power demands. Factory-fitted to the most prestigious vehicles - Rolls Royce, Porsche, Mercedes, VW and Audi - this battery will meet the needs of the most demanding vehicle's electrical system.
Engineered for extreme power demands
The new AGM battery technology by Johnson Controls provide reliable starting whilst coping with the extreme power needs of the modern vehicle. Thanks to its advanced battery technology, this smaller, ligher and allround more efficient battery package packs a powerful punch. Boasting three times the cyclic durability of a conventional technology battery, and able to deliver an unprecendented energy throughput even in the most demanding conditions, the VARTA AGM battery outperforms all others offering a significantly increased service life.The science of Johnson Controls AGM
Johnson Controls´revolutionary AGM battery owes its success to its Absorbent Glass Mat (AGM). The mat absorbs the battery’s acid, enabling a more efficient use of the cell’s volume to allow a threefold increase in the battery’s cold start capacity, as well as extreme resistance against vibration. The battery is totally sealed, completely leak-proof and absolutely maintenancefree. This means fitment flexibility for the installer, and – with its enhanced performance and added safety – total peace of mind for the driver.Engineered for the World’s top car makers
Designed and tested in conjunction with the World’s most prestigious vehicle manufacturers, the VARTA AGM battery can meet the needs of the most equipment-intensive vehicles. Factory-fitted to the Rolls-Royce Phantom, Bentley Continental GT, Porsche Cayenne, Mercedes Benz SL and Audi A8, the VARTA AGM can cope with extreme power outputs of up to 5000 watts. And in specialist applications with equally high requirements - taxis, ambulances, delivery vehicles and off-roaders, for example - the advantages of this new technology quickly become clear.Benefits at a glance
- New AGM technology: Improved efficiency of active mass, through better absorption of acid. Minimal shedding of the material from the battery plates, resulting in significantly increased lifespan.
- Extreme cyclic durability: Higher energy throughput. Three times the cyclic durability of conventional technology batteries.
- Higher cold start values: Superior starting, even at lower temperatures.
- Longer life span: Battery does not “age” in the same way as conventional technology batteries.
- Totally spill- and leak-proof: Complete fitment flexibility and safety.
- Absolutely maintenance-free: Zero water consumption. Up to 18 months´ shelf life.