Power Solutions > Technology > Product Technology > AGM technology for semi-traction

AGM technology for semi-traction

The AGM technology for semi-traction applications

When it's simply not possible or practical to plug into the main supply, our AGM semi-traction technology provides the perfect mobile power source. This latest development offers major benefits over other batteries and can be used in marine, caravanning, wheelchair, and industrial applications:

Significantly improved lifespan: Will last twice as long as a conventional semi-traction battery and 7 times as long as a starter battery!

Unprecendented energy throughput: Because the battery can be discharged right down to 100% there's quite simply more energy available to power all your hungry consumers, as on a boat for example.

Real convenience - half the charging time of gel batteries, and no specialist charging equipment required: Faster recharging due to a very low internal resistance means less time out of service, the ability to use standard commercial charging equipment, related cost savings and greater independence.

Absolutely maintenance-free:No time and money spent maintaining the battery.
Extremely vibration-proof and 100% tilt and spill-proof: Great for vibration-prone industrial environments, or for withstanding rough seas on a boat.
Convenient and safe: Special system for safe and controlled venting, non-hazardous battery classification for land, sea and air traffic.

 

The AGM technology battery makes much more economic sense in the long run.

Never fit a starter battery to a semi-traction application - the battery will fail prematurely and end up costing far more in the long run. Invest instead in an spiral cell semi-traction AGM battery, which incorporates new AGM technology, is specially designed for the job, and will keep on delivering safe and reliable power long after other batteries have failed. See our chart below for a comparison of battery technologies and relative performance:

Twice the life, twice the freedom: Lasts twice as long as a conventional technology specialist semi-traction battery.
7 times more efficient than any starter battery: Can be charged and discharged 1000 times (50% DOD) - compared to only 100 times for a starter battery.

Our AGM spiral cell semi-traction batteries are globally available. Your local battery dealer will be happy to assist you in selecting the right type of battey for your vehicles and to answer any other queries you might have.