Johnson Controls offers a family of advanced battery products for enhanced performance and value in today’s and tomorrow’s vehicles, including:
87048
Absorbent Glass Mat Batteries (AGM)
Modular Battery Systems 

Absorbent Glass Mat Batteries (AGM)

Johnson Controls has developed absorbent glass mat (AGM) technologies in both spiral and flat plate configurations. The spiral wound product lines are produced in North America, while the flat plate products are developed and produced in Europe. Both technologies are in active development and can be made available globally for new OEM vehicle applications. The state-of-the-art electrical performance of AGM products is enhanced by their superior cycle life and vibration resistant characteristics.

Modular Battery Systems

The Modular Battery System is designed to meet the safety, comfort and size requirements of vehicle interior environments. The fully-integrated system includes the battery, battery tray and hold-down, and all the fasteners to mount these components in the vehicle. This “all in one” battery system would allow automotive manufacturers to reduce costs associated with assembly and minimize storage space requirements. It would also simplify purchasing as the battery components can be purchased from a single supplier. Future versions of the system may include fluid reservoirs, power distributor box, and other underhood components to further simplify installation.