LTH – strongest battery power for Mexico

LTH is the most recognized Johnson Controls brand in Mexico and Central America. For the past 80 years, LTH has been the region’s market leader, offering not only the most advanced technology but also the best service solutions.

Performance metrics – such as 70 percent top-of-mind awareness and 90 percent share of voice – are evidence of the strong brand position LTH has assumed in the Mexican market. With brand communications that revolve around reliability and security, LTH is a popular choice among consumer and industrial markets alike.

LTH Products
LTH offers a broad range of sizes to provide automotive, commercial and specialty applications with patented PowerFrame™ grids. In addition to their advanced positive-grid technology, LTH batteries are maintenance-free.

In order to meet the demands of each market, LTH maintains a complete product line-up:


LTH HI TEC – designed to offer peak performance for luxurious and/or equipped vehicles. LTH HI TEC has the highest capacity ratings and the longest warranty.

LTH HEAVY DUTY - perfect for commercial applications that require high capacity and long warranty.

LTH - developed to meet the electrical requirements of original equipment customers, this product offers more than the basic warranty, durability and quality.

LTH TAXI - designed specifically for taxi cabs. Advanced technology ensures better performance and long life, while a free maintenance program is offered with every purchase.

LTH GOLF – created for electric vehicles that travel on rougher terrains, especially golf courses. LTH GOLF offers high performance, deep cycling capabilities and long life.

LTH MARINE – designed for marine applications. With maximum performance and high reserve capacity, it allows for more time on the water.

LTH MOTORCYCLE – offers a higher level of starting power and maximum durability under the most extreme riding conditions.

LTH also offers solar, lawn and garden batteries.


LTH Service Solutions

• Virtual Branch – B2B portal where Master Distributors place and track battery orders, review their finances, attend training sessions, receive updates and announcements, etc.

• Call Center – Free phone assistance (01 800 83 58 400).

• Service Centers – With national coverage in Mexico and Central America, service centers offer sales assistance, free battery inspection, and battery warranty management.

• Recycling programs – LTH offers support and guidance to its customers in accordance with government requirements. LTH has also implemented programs to raise awareness of the importance of proper battery recycling.

LTH Customers
Passenger Car
• Peugeot
• Fiat
Commercial Vehicles
• International Trucks
• Paccar Part’s (Kenworth)

LTH plants supply some of the most notable original equipment and original equipment service batteries using their own brands such as Mopar, Motorcraft, True Start, etc.

PLEASE VISIT OUR BRANDS WEBSITES:


CONTACT
Please contact us if you have a question concerning batteries or battery business.
Suppliers Employees Contact Site map Privacy Terms of use Copyright
© 2010 Johnson Controls. All rights reserved.