table celltable celltable celltable celltable cell
OPTIMA logo
Spiral Cell Technolgoy
About OPTIMA
OPTIMA® batteries are Johnson Controls’ premium brand of auto, marine and commercial batteries in North America with worldwide distribution and significant presence in the Americas, Europe and Asia. OPTIMA batteries are designed to deliver ultimate power in a variety of high-demand applications. The unique six-pack design and Spiralcell® AGM Technology differentiate OPTIMA batteries from any other battery in the world.

Spiralcell Technology
The unique Spiralcell design of OPTIMA batteries provides a strong, clean power source that far surpasses any of today’s lead-acid battery technologies. Manufactured with a patented automated assembly process, Spiralcell Technology offers a cell with high-compression absorptive glass mat (AGM) material, which leads to superior vibration resistance and extended life capabilities. High-purity materials, including 99.99% pure lead, also contribute to a battery life up to twice that of traditional flooded batteries. In addition, the low-sulfate chemistry and low-acid reaction provides higher cycling capacity for a longer period of time.

OPTIMA Solutions
OPTIMA offers three battery types to suit a variety of power needs, including automotive, marine, commercial vehicles and recreational vehicles (RV). The different batteries are easily identified by their colored tops:

OPTIMA YellowTop® is ideal for any application that demands heavy cycling and cranking power, including trucks with winches, cars with high-demand audio systems, commercial trucks and heavy duty construction and agricultural equipment.

OPTIMA BlueTop® is ideal for marine and RV applications, including boats with electric trolling motors, onboard electronics or stereo systems and RVs with appliances that tend to drain batteries quickly.

OPTIMA RedTop® offers optimum automotive starting power and is commonly used in trucks, SUVs, luxury cars, hot rods and off-road vehicles.

OPTIMA benefits
OPTIMA Benefits

  • Longer life – OPTIMA batteries last up to two times longer than traditional flat-plate batteries.
  • Repetitive reserve capacity – OPTIMA batteries have the ability to withstand significantly more discharge/recharge cycles and still deliver a high percentage of the original full capacity.
  • Optimal starting power – OPTIMA batteries provide more power in the initial one, three, five and 10 seconds of the starting process than comparably rated conventional lead-acid batteries.
  • Long shelf-life – Fully charged OPTIMA batteries can sit unused for up to 12 months at room temperature (or below) and start a vehicle.
  • Vibration resistance – OPTIMA batteries are at least 15 times more resistant to vibration than traditional lead-acid batteries.
  • Spill Proof – OPTIMA batteries can be mounted sideways with no acid spill. That’s because they’re sealed and maintenance-free.
OPTIMA Customers

  • Leading auto parts retailers
  • Battery specialists
  • Wholesale clubs
  • Original equipment (marine and automotive) 
  • Distributors
  • Specialty retailers

► Download Page as PDF
MEDIA CONTACTS
Power Solutions
Rebecca Fitzgerald
Global Communications Director
414.524.2945
Rebecca_K_Fitzgerald_AT_jci_com 
Suppliers Employees Contact Site map Privacy Terms of use
© 2012 Johnson Controls. All rights reserved.