- Johnson Controls
- HVAC Equipment
- Heat Pumps
- Johnson Controls® DD Series Heat Pump
Johnson Controls DD Series Heat Pump
Capacity: 0.5-6 Tons
Efficiently achieve a high level of comfort
The Johnson Controls DD Series water-to-air heat pump delivers reliable, high-performance comfort for commercial and industrial applications. Available with single- or two-speed compressor options, the DD Series is engineered for efficient operation and simplified service. Installation and maintenance are streamlined through thoughtful design features, including a swinging electrical box, slide-out blower, and easy-access air coil. Utilizing low–global warming potential R-454B A2L refrigerant, the DD Series supports sustainability goals while meeting evolving regulatory requirements. The system is backed by a five-year compressor warranty and a one-year parts warranty for added peace of mind.
Features
- Swinging electrical box
- Slide out blower (vertical units only)
- Convenient air coil serviceability (vertical units only)
- ASHRAE 90.1 compliant
- Available in vertical, horizontal and counterflow sizes
- Copper or cupronickel water coil
- Left or right front water connections
- Uncoated or DuoGuard air coil
- ½” 1.5 lb. dual density fiberglass insulation
- ECM Constant Airflow (size 018-070) and ECM Constant Torque blowers available
Benefits
Rigorous factory testing and over 40 years of experience ensure reliable, hassle-free operation.
The swinging electrical box provides convenient access to the compressor and other internal components.
ISO 9001-2008 and ISO 14001-2004 certified manufacturing facilities guarantee quality in every unit.
The R-454B refrigerant has a low global warming potential (low-GWP) that meets the AIM Act criteria.
Resources
Back
Next

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)