- Johnson Controls
- Oil and Gas
- Fire Suppression
- Autonomous Fire Suppression
Autonomous Fire Suppression
Engineered to Rapidly Identify and Contain Fires on Tall Buildings
The standalone SPRAYSAFE AFS system is designed to quickly identify and accurately pinpoint the location of a fire and autonomously fight an early-stage fire anywhere within its coverage area. Additionally, the system can effectively contain flashover fires, prevent fires from spreading on the exterior of the façade, and limits severe fire damage at the point of origin.
Revolutionary
Provides access to heights out of reach to firefighters.
Rapid Protection
Designed to fight early-stage fires.
Autonomous
Fully programmable and expandable for around-the-clock protection.
Cladding Replacement Alternative
Cost-effective alternative solution to cladding replacement, offering instantaneous around-the-clock fire protection for the external facade of a building at any height.
Find Out More


















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)