Air Measuring Differential Pressure

AD-1250 Differential Pressure Air Measuring

The airflow measuring station with top quality performance

At Johnson Controls, we’ve engineered our AD-1250 Airflow Measuring Station to provide accurate, economical solutions for measuring, reporting, and controlling airflow from 300 to 5,000 feet per minute (fpm). With easy installation and short commissioning time, the AD-1250 is one of the best performing Airflow Measuring Stations on the market. Our AD-1250 Air Flow Measuring Station is factory-assembled and features an ultra-low-leak, high-performance, aluminum airfoil blade/aluminum frame control damper, an aluminum air straightener, multiple airflow sensing probes, and more.


Features and Benefits
Resources
  • Air Movement and Control Association International, Inc. (AMCA) Class IA Damper – Provides very tight sealing for outdoor air applications
  • Flanged or Slip Fit Mounting Available – Provides easy installation
  • Vertical Anodized Aluminum Sensing Blades – Allow for measurement of lower airflows
  • Factory-Piped DPT with Display – Provides visual readout of flow and reduces installation time
  • Factory-Installed Actuator – Reduces installation and commissioning time
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")