AD 1251 Airflow

AD-1251 Probe with Differential Pressure Transducer

The airflow probe with high accuracy and reliability

Our AD-1251 Airflow Probe includes a Differential Pressure Transducer (DPT) and is designed to provide accurate and energy efficient air flow monitoring at all times. Engineered specifically to measure air flow in duct applications, the AD-1251 functions as a differential pressure air measuring device that monitors air flow from 400 to 5,000 feet per minute (fpm). The AD-1251 is versatile and can be used in horizontal or vertical applications. When ordered with an air straightener, it is automatically positioned vertically.

Features and Benefits
Resources
  • The probe can be used in either a horizontal or vertical application
  • Slip fit mounting provides easy installation
  • Horizontal or vertical anodized aluminum sensing probes allow for measurement of lower air flows
  • Factory-piped DPT with display provides visual readout of flow and reduces installation time
  • Intended for retrofit projects
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")