Reduced Footprint Vertical Blower Coil

Vertical, Reduced Footprint Blower Coil Units

CFM: 800 to 3,000 CFM

With a wide range of standard options, reduced field installation times and quality construction for long term safety and performance, these Blower Coil Units (BCUs) are suitable for a range of applications.

Features and Benefits
Resources
  • Flexible design – Reduced footprint, variety of fan-discharge configurations; chilled-water or direct-expansion coil for cooling, hot-water, steam, or electric coil for heating.
  • Excellent IAQ – Low-leak dampers; 2” filters; cabinets insulated with foil-faced fiberglass.
  • Power components – “Across-the-line" motor starters; disconnect switches; main fusing; high-efficiency motors.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")