HVAC CEILING CABINET Commercial Centrifugal Fan

CEILING CABINET (CC, CCB)

Single and Twin Unit Centrifugal Cabinet Fan, Belt Drive
Download Specs

The YORK® CC-Series (models CC and CCB) belt drive cabinet fans are general purpose duct blowers. These versatile, quiet operating air movers provide economical, convenient and effective ventilation in ducted systems. They are also used extensively in heating and cooling systems. Four sizes cover an air capacity range up to 6350 CFM. CC units are sized with space saving in mind and furnished with inlet and outlet connecting flanges and side access panels as standard. CCB units are dual units placed side-by-side to maximize airflow and minimize overall footprint. Optional accessories include a duct mounted filter assembly.

Features and Benefits
Resources
  • Inline duct-mount.
  • Belt drive.
  • Application: General purpose duct blower for heating/cooling systems.
  • CC (Single) Capacity: From 750 - 6,350 cfm; 0 - 1.5” w.g.
  • CCB (Twin) Capacity: From 1,500 - 12,700 cfm; 0 - 1.5” w.g.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")