HVAC CEILING INLINE Fan

CEILING INLINE (CI)

Ceiling and Inline Centrifugal Fan
Download Specs

The YORK® CI model of ceiling exhaust fans operate quietly. These fans are widely used in square ducts as clean air boosters in both supply and exhaust systems when the installation of conventional blowers are impractical. Their compact design gives designers an excellent alternative to conventional blowers.

Features and Benefits
Resources
  • Ceiling or inline mount.
  • Low sound levels.
  • Direct drive.
  • Application: General exhaust for lavatories, conference rooms, and institutions.
  • Capacity: From 32 - 3,290 cfm; 0 - 1.5” w.g.
  • U.L. Listed for use over bath tubs and showers when connected to a GFCI protected branch circuit.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")